??
CAD model selection
HELP_VARIABLE
Part No.
12SDA-4-3-2-YZ
Manifold Size
1 1/2 Inch
Supply Threads
Port Sizes
Port Locations
Number of Ports
L Length
228.6 (9) mm (INCH)
A
44.5 (1.75) mm (INCH)
B
38.0 (1.5) mm (INCH)
C
63.5 (2.5) mm (INCH)
E
71.1 (2.80) mm (INCH)
F
56.9 (2.24) mm (INCH)
G
73.7 (2.90) mm (INCH)
H
50.8 (2.00) mm (INCH)
K
34.8 (1.37) mm (INCH)
DIA Dia Thru (4 Places)
7.14 (0.28) mm (INCH)
TH Thread (Both Ends)
1-1/2 Inch (F)
Weight
1.6 (3.5) kg (lbs.)
Download CAD models
Previews
3D
Dimension